CAXXSE-S0301-C002
Everon® Copper Datacom Frame Set, 3 ports, inclined, for up to three x Everon® Copper Datacom xs500 Keystone Copper Jacks, 50x50 mm white
通用规范
| 产品编码 | CAXXSE-S0301-C002 |
| Product Category | Core Product / FastShip |
| Environment | Indoor |
| Halogen-free | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | -20 °C - 70 °C (-4 °F - 158 °F ) |
| Temperature Range, Operation | -20 °C - 70 °C (-4 °F - 158 °F ) |
Design
| Color | White, RAL 9010 |
| Number of Ports | 3 |
Mechanical Specifications
| Dimensions Central Plate | 50 mm |
Dimensions
| Weight | 32 g |
Ordering Information
| Units per Delivery | 1/1 |