XE005315637
Everon® Copper Datacom Cable Management Panel 19'', 1U Black
通用规范
| 产品编码 | XE005315637 |
| Environment | Indoor |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
Design
| Housing Material | Powder-coated metal and Polycarbonate Tray |
| Height Unit | 1 U |
| Color | Black |
Mechanical Specifications
| Housing Material | Steel and polycarbonate tray |
Dimensions
| Height | 87.5 mm |
| Width | 44.45 mm |
| Depth | 482.6 mm |
Ordering Information
| Units per Delivery | 1/1 |