WAXWSW-00000-C007
Everon® Copper Datacom Cable Management Panel 19'', 1U High-grade steel
通用规范
| 产品编码 | WAXWSW-00000-C007 |
| Product Category | Core Product |
| Environment | Indoor |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
Design
| Housing Material | High-grade steel |
| Color | Silver |
Mechanical Specifications
| Housing Material | High-grade steel |
Dimensions
| Height | 70 mm |
| Width | 44 mm |
| Depth | 483 mm |
| Weight | 0.44 kg |
Ordering Information
| Shipping Weight | 9 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 483 mm |