WAXWSE-00000-C001
Grid Outlet Port (GOP) Boxes Grid Outlet Port (GOP) Boxes
General Specifications
| Product Number | WAXWSE-00000-C001 |
| Environment | Indoor |
| Halogen-free | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -15 °C to 60 °C (5 °F to 140 °F ) |
| Temperature Range, Operation | -15 °C to 60 °C (5 °F to 140 °F ) |
Design
| Number of Pieces | 1 |
| Color | Silver |
Dimensions
| Weight | 8.7 kg |
Ordering Information
| Units per Delivery | 10/1 |