text.skipToContent text.skipToNavigation

CAXKSS-00100-C001

RJ45 Field-Installable Connector  Category 6A UTP Straight

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CAXKSS-00100-C001
EAN Code 4064394884055
Category 6A
Halogen-free Yes
Bandwidth 500 MHz
Standards
Flame Retardance Class UL94 V-0
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Transmission Performance Link Class EA (ISO/IEC 11801 Ed. 2.2 2011)
Corning Recommendations Recommended cable diameter is 5.5 mm - 8.5 mm
Component Standard ANSI/TIA/EIA-568-B.2-10IEC 60603-7-5:2010
Environmental Conditions
Halogen-free Yes
Temperature Range, Installation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Operation -25 °C  to  50 °C    (-13 °F  to  122 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Plug Type RJ45 - 8/8
Housing Material Plastic
Housing Color Black
Electrical Specifications
Input to output DC Resistance Unbalance < 50 MΩ
Input to output DC Resistance < 200 mΩ
Electric strength DC (conductor/conductor) ≥ 1000 V DC
Contact resistance Rd 20 mΩ
Insulation Resistance > 500 MΩ @ 100 VDC
Voltage Rating (Maximum) Less than 50VAC / 75 VDC
Dimensions
Height 17 mm
Width 11.7 mm
Depth 47 mm
Weight 13 g
Ordering Information
Shipping Weight 13 g
Units per Delivery 50/1
Compliance with the new Class EA and IEEE 802.3an
Supports for PoE, PoE+ and 4PPoE applications
Providing easy and fast installation without tools
Re-termination possible for multiple usage

The connector can be used with flex wire cables AWG 23-27 and solid wire cables AWG 23-26