text.skipToContent text.skipToNavigation

00D102JB4FD050M

Evolv® SST-Drop™ with Pushlok® Technology  2F Pushlok to Pigtail, Dielectric, 50 m, bulk packaging

Contact Distributor for Lead Time

General Specifications
Product Number 00D102JB4FD050M
Cable Type SST-Drop™ dielectric
Assembly Insertion Loss ≤ 0.4 dB
Connector Assembly Type Pigtail to Pushlok
Packaging Bulk Pack
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 2
Mechanical Specifications
Nominal Outer Diameter 0 mm 
Specifications - Connector A
Reflectance, Typical ≤ -58 dB
Connector Type Pigtail
Specifications - Connector B
Insertion Loss, Max. 0.4 dB
Connector Type Pushlok®
Reflectance ≤ -65 dB
Furcation - Connector A
Leg Length 0 mm
Furcation - Connector B
Leg Length 0 mm
Dimensions
Length 0 mm
Ordering Information
Packaging Method Box
Hardened connector technology
Reduced-diameter Pushlok™ connector
Flexible connector offerings
2 & 4 Multifiber drops including pigtail small cell and inline variants available 2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available