G9090AEGLZDDU010M
EDGE™ High-Fiber-Count Indoor Trunk MTP® (NP) to MTP (NP), 840/840 mm Legs, 384F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
General Specifications
| Product Number | G9090AEGLZDDU010M |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | EDGE™ Trunk |
| Pulling grip | Yes |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 384 |
| Polarity | Universal, TIA-568 Type-B |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 18 mm |
| Max. Tensile Strength for Installation | 440 N |
| Min. Bend Radius Installation | 295 mm |
| Min. Bend Radius Operation | 95 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| Reflectance, Typical | ≤ -55 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Reflectance, Typical | ≤ -55 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
Furcation - Connector A
| Leg Length | 838 mm -0 / +76mm |
| Leg Color | Yellow |
| Leg Diameter | 2 mm |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Leg Length | 838 mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N |
| Grip Outer Diameter | 38.1 mm |
Pulling Grip - Connector B
| Min. Duct Size Diameter | 50 mm |
Dimensions
| Length | 10 m |
| Cable Weight | 267.3 kg/km |
Ordering Information
| Units per Delivery | 1/1 |