
G9090M6GLZDDU010M
EDGE™ High-Fiber-Count Indoor Trunk MTP® (NP) to MTP (NP), 840/840 mm Legs, 216F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m
General Specifications
Product Number | G9090M6GLZDDU010M |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | EDGE™ Trunk |
Pulling grip | Yes |
Standards
Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 216 |
Polarity | Universal, TIA-568 Type-B |
Strain-Relief Bracket Type | 1 |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 14 mm |
Max. Tensile Strength for Installation | 440 N |
Min. Bend Radius Installation | 210 mm |
Min. Bend Radius Operation | 70 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Reflectance, Typical | ≤ -55 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Reflectance, Typical | ≤ -55 dB |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Furcation - Connector A
Leg Length | 838 mm -0 / +76mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Furcation - Connector B
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Length | 838 mm -0 / +76mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 38.1 mm |
Pulling Grip - Connector B
Min. Duct Size Diameter | 50 mm |
Dimensions
Length | 10 m |
Cable Weight | 194.7 kg/km |
Ordering Information
Units per Delivery | 1/1 |