text.skipToContent text.skipToNavigation

EDGE™ MTP® Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
You might also be interested in

Products

Product Number Product Name
G899072GPNCDX100F EDGE™ Solutions Extender Trunk, Bend-improved Single- mode (OS2), MTP® Connector to MTP Connector, 72 F, with 33/60 inch legs, pulling grip one side, 100 ft
G897848GPNCLZ100F EDGE™ Solutions Hybrid Extender Trunk Cable, 48 F, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, Single-mode (OS2), 100 ft
G937996QPNCLZ100F EDGE™ Solutions Hybrid Extender Trunk Cable, 96 F, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM4), 100 ft
G9379E4QPNCLZ100F EDGE™ Solutions Hybrid Extender Trunk Cable, 144 F, MTP® (pinned) Connector to LC Duplex Uniboot, with 60/36 inch legs, pulling grip one side, 50 µm multimode (OM4), 100 ft