HE67908QLZ-KB003M
EDGE8® Non-Staggered Harness 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), Plenum, TIA-568 Type-B polarity, with 24 in legs, 10 ft
General Specifications
Product Number | HE67908QLZ-KB003M |
EAN Code | 4056418079097 |
Flame Rating | LSZH/FRNC |
Fiber Category | Bend-improved 50 µm MM (OM4) |
Cable Assembly Type | EDGE8® Harness |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to -60 °C (14 °F to -76 °F ) |
Design
Fiber Count | 8 |
Polarity | TIA-568 Type-B |
Mechanical Specifications
Max. Tensile Strength for Installation | 220 N |
Min. Bend Radius Installation | 30 mm |
Min. Bend Radius Operation | 10 mm |
Specifications - Connector A
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Boot Color | Aqua |
Connector Type | MTP® PRO (non-pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.1 dB |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Reflectance | < -20 dB |
Furcation - Connector A
Leg Length non-unit | Non-staggered (600 mm/24 in) |
Furcation Type | EDGE™ Harness Plug |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Dimensions
Cable Weight | 4.6 kg/km |
Ordering Information
Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection