435801G31AJ003M
OptiTap® Test Jumpers 1 F, Single-mode (OS2), 2.9 mm, 3 m
General Specifications
Product Number | 435801G31AJ003M |
EAN Code | 4056418188362 |
Fiber Category | Bend-insensitive SM (OS2) |
Product Type | OptiTap® |
Termination | Both ends |
Application | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 1 |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Cable Length | 3 m |
Dimensions
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |
Enables direct connection to optical power meters for in-field testing
Environmentally sealed connector housing permits rapid connection to external flush-mounted bulkhead adapters on terminals or closures. Terminal or closure entry is not required for drop cable installation.