text.skipToContent text.skipToNavigation

M1M212EB4D1E100F-P

OptiTip® Assemblies, OptiTip Non-Pinned to OptiTip Pinned, SST-Drop Outdoor Cable  12 F, Single-mode (OS2), 100 ft

Typically ships in 40 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number M1M212EB4D1E100F-P
Fiber Category Single-mode (OS2)
Cable Assembly Type Drop Assemblies
Environment Outdoor
Cable Type SST-Drop™ dielectric
Packaging Individual Pack
Termination Both ends
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria Telcordia GR-3120, GR-3152 
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Fiber Count 12
Fiber Type Single-mode
Mechanical Specifications
Max. Tensile Strength, Short-Term 4000 N
Max. Tensile Strength, Long-Term 400 N
Max. Tensile Strength for Installation 4000 N
Min. Bend Radius Installation 135 mm
Cold Mate/Demate -40 °C (-40 °F)
Axial Pull, Plug to Cable, Through the Dust Cap 444.82 N (100 lb) in axial pull with load applied to the dust cap
Axial Pull Plug to Adapter Coupling Strength 50 lbs
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Specifications - Connector A
Connector Type OptiTip® MT Connector (non-pinned)
Specifications - Connector B
Reflectance, Typical ≤ -65 dB
Insertion Loss, Typical ≤ 0.35 dB
Connector Type OptiTip® MT Connector (non-pinned)
Dimensions
Length 100 ft
Weight 91 kg
Ordering Information
Packaging Method Box
Shipping Height 762 mm
Shipping Width 762 mm
Shipping Depth 152 mm
Units per Delivery 1/1
Factory-tested
Quick, reliable installation
Flexibility for various network designs
Indoor and outdoor application
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension