

288FR5-T3101A20
ALTOS® Loose Tube Steel Armor Double Jacket Outdoor Cable LT 2.3 24x12 LEAF® LT 2.3
通用规范
产品编码 | 288FR5-T3101A20 |
EAN Code | 4056418783468 |
光缆类型 | 松套管 |
环境 | 室外 |
产品类型 | 波纹钢铠装 |
光纤类别 | 单模 NZ-DSF (G.655) |
代码依据EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y(SR)2Y |
应用 | 直埋, 管道 |
Cable geometry | Round |
标准
光纤标准 | ITU-T G.655 (所有表格), IEC 60793-2-50 类型 B4, TIA/EIA-492-EA00, Telcordia GR-20 |
RoHS | 无有害物质根据RoHS 2011/65/EU |
阻水材料 | IEC 60794-1-2 F5 |
环境条件
温度范围,安装 | -5 °C - 50 °C (23 °F - 122 °F ) |
温度范围,操作 | -30 °C - 70 °C (-22 °F - 158 °F ) |
温度范围,存储 | -40 °C - 70 °C (-40 °F - 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)2Y(SR)2Y 24X12 E10 LT 2.3 |
Central Element | Jacketed Glass reinforced Plastic (Dielectric) |
Fiber Count | 288 |
Number of Ripcords | 3 |
Outer Jacket Color | Black |
Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
Outer Jacket Nominal Thickness | 1.5 mm |
Tensile Strength Elements and/or Armoring - Layer 2 | Corrugated steel tape armor |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Buffer Tube Diameter | 2.25 mm |
Central Element Diameter | 4.6 mm |
Inner Jacket Material | Linear Low Density Polyethylene (LLDPE) |
Number of Active Tubes | 24 |
管位置数 | 24 |
带子,层1 | 水膨胀 |
带子,层2 | 水膨胀 |
光纤配色 | 蓝色, 橙色, 绿色, 棕色, 石板色, 白色, 红色, 黑色, 黄色, 紫色, 玫瑰色, 水蓝色 |
每管光纤芯数 | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 3000 N/10 cm |
Max. Tensile Strength for Installation | 2700 N |
Min. Bend Radius Installation | 458 mm |
Min. Bend Radius Operation | 364 mm |
Nominal Outer Diameter | 20.8 mm |
光学特性
光纤代码 | F |
性能选项代码 | 01 |
光纤类别 | OS2 |
光纤类型 | Single-mode (OS2) / 250 µm |
光纤名称 | LEAF® |
最大衰减 | - / - / 0.25 dB/km |
波长 | 1310 nm / 1383 nm / 1550 nm |
光纤符合性 | ITU-T G.655.D |
尺寸
Cable Weight | 360 kg/km |
Max. cable length per reel/drum | 6000 m |
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access