text.skipToContent text.skipToNavigation

004TEZ-13198E2G

Central Tube Indoor Cable  4F G50 MMF ClearCurve® OM4 CT 3.0

通用规范
产品编码 004TEZ-13198E2G
Installation Methods Riser 
Cable Type Single Tube
Environment Indoor
Product Type Dielectric armor
Fiber Category 50 µm MM (OM4)
Flame Rating LSZH/FRNC
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) J-D(ZN)H
Cable geometry Round
Standards
Reaction to Fire Dca-s2, d2, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Flame propagation test Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables)
Reaction to Fire Requirements Reaction to fire according to EN 50575 and EN 13501-6
Smoke density Low smoke according to IEC 61034
Halogen content test Zero Halogen according to IEC 60754-1
Level of corrosion Non-corrosive according to IEC 60754-2
Environmental Conditions
Temperature Range, Installation -5 °C  -  50 °C    (23 °F  -  122 °F    )
Temperature Range, Operation 20 °C  -  60 °C    (68 °F  -  140 °F    )
Temperature Range, Storage -25 °C  -  70 °C    (-13 °F  -  158 °F    )
Cable Design
Cable Marking Meter - Handset - CE 17 EN 50575 Dca,s2,d2,a1 - Sine - CORNING - Fiber Optic Cable - Year - J-D(ZN)H 4 OM4CC CT 3.0 LSZH(TM)/FRNC
Fiber Count 4
Number of Ripcords 1
Outer Jacket Color Aqua
Outer Jacket Material Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material
Outer Jacket Nominal Thickness 0.9 mm
Tensile Strength Elements and/or Armoring - Layer 1 Aramid Yarn
Buffer Tube Diameter 3 mm
Fiber Coloring Blue, Orange, Green, Brown
Fibers per Tube
Mechanical Specifications
Crush Resistance 1500 N/10 cm
Max. Tensile Strength for Installation 800 N
Min. Bend Radius Installation 125 mm
Min. Bend Radius Operation 95 mm
Nominal Outer Diameter 6.2 mm 
Optical Characteristics
Fiber Code T
Performance Option Code 98
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Dimensions
Cable Weight 40 kg/km
Max. cable length per reel/drum 4000 m
Low Fire Load
Good performances in flame resistance, fire and smoke spread
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
Fibers color coding to Telcordia-Bellcore
Easy identification of the individual fibers
Silicon-free outer jacket
The cable jacket is free of harmful to paint structures
Flame retardant

LSZH/FRNC