012TEZ-13188E2G
Central Tube Indoor Cable 12F G50 MMF ClearCurve® OM3 CT 3.0
Spécifications générales
| Référence du produit | 012TEZ-13188E2G |
| Installation Methods | Riser |
| Cable Type | Single Tube |
| Environment | Indoor |
| Product Type | Dielectric armor |
| Fiber Category | 50 µm MM (OM3) |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-D(ZN)H |
| Cable geometry | Round |
Standards
| Reaction to Fire | Dca-s2, d2, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | 20 °C - 60 °C (68 °F - 140 °F ) |
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - CE 17 EN 50575 Dca,s2,d2,a1 - Sine - CORNING - Fiber Optic Cable - Year - J-D(ZN)H 12 OM3CC CT 3.0 LSZH(TM)/FRNC |
| Fiber Count | 12 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Aqua |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 0.9 mm |
| Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
| Buffer Tube Diameter | 3 mm |
| Fibers per Bundle | 12 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
Mechanical Specifications
| Crush Resistance | 1500 N/10 cm |
| Max. Tensile Strength for Installation | 800 N |
| Min. Bend Radius Installation | 125 mm |
| Min. Bend Radius Operation | 95 mm |
| Nominal Outer Diameter | 6.2 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 88 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 40 kg/km |
| Max. cable length per reel/drum | 4000 m |
Low Fire Load
Good performances in flame resistance, fire and smoke spread
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
Fibers color coding to Telcordia-Bellcore
Easy identification of the individual fibers
Silicon-free outer jacket
The cable jacket is free of harmful to paint structures
Flame retardant
LSZH™/FRNC