Single-Fiber Tight Buffer Indoor Cable
Corning indoor cables can be employed indoor for jumper cabling and for the cabling between floor distributors and terminal equipments/workstations (fiber to the desk), as well as for manufacturing of connector cables (patch cords):
The tight-buffered construction facilitates easier termination for low-fiber-count applications in the local area network (LAN) and eliminates need for fan-out kits.
Subunit Diameter
Fiber Count
1
Fiber Category
Products
| 产品编码 | Product Name | |
|---|---|---|
| 001E3Z-32125E2G | Single-Fiber Tight Buffer Indoor Cable 1F E9 SMF-28e+® 2.8mm TB3, Dca,s1a,d0,a1 | |
| 001E3Z-32325E2G | Single-Fibre Tight Buffer Indoor Cable 1F E9 SMF-28e+® 2.0mm TB3, Dca,s1a,d0,a2 | |
| 001K3Z-32108E2G | Single-Fiber Tight Buffer Indoor Cable 1F G62.5 MMF InfiniCor® OM1 2.8mm TB3, Dca,s1a,d0,a1 | |
| 001K3Z-32308E2G | Single-Fiber Tight Buffer Indoor Cable 1F G62.5 MMF InfiniCor® OM1 2.0mm TB3, Dca,s1a,d0,a2 | |
| 001T3Z-32138E2G | Single-Fiber Tight Buffer Indoor Cable 1F G50 MMF ClearCurve® OM2 2.8mm TB3, Dca,s1a,d0,a1 | |
| 001T3Z-32188E2G | Single-Fiber Tight Buffer Indoor Cable 1F G50 MMF ClearCurve® OM3 2.8mm TB3, Dca,s1a,d0,a1 | |
| 001T3Z-32198E2G | Single-FiberTight Buffer Indoor Cable 1F G50 MMF ClearCurve® OM4 2.8mm TB3, Dca,s1a,d0,a1 | |
| 001T3Z-32338E2G | Single-Fiber Tight Buffer Indoor Cable 1F G50 MMF ClearCurve® OM2 2.0mm TB3, Dca,s1a,d0,a2 | |
| 001T3Z-32388E2G | Single-Fiber Tight Buffer Indoor Cable | |
| 001T3Z-32398E2G | Single-Fiber Tight Buffer Indoor Cable 1F G50 MMF ClearCurve® OM4 2.0mm TB3, Dca,s1a,d0,a2 | |
| 001Z3Z-32125E2G | Single-Fibre Tight Buffer Indoor Cable 1F E9/125 SMF-28® ULTRA 2.8mm TB3, Dca,s1a,d0,a1 | |
| 001Z3Z-32325E2G | Single-Fiber Tight Buffer Indoor Cable 1F E9/125 SMF-28® ULTRA 2.0mm TB3, Dca,s1a,d0,a2 |