text.skipToContent text.skipToNavigation

036ZF4-T3H22A20

Aerial Dielectric Self-Supporting Cable (ADSS) Slim Single-Jacket up to 100m span LT 2.3  3x12 fibers, E9 G.657.A1 fiber

Contact Distributor for Lead Time

General Specifications
Product Number 036ZF4-T3H22A20
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, ADSS
Fiber Category Single-mode (OS2)
Application Aerial 
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ITU-G.657.A1,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Fiber Optic Cable - Year - ADSS CABLE A-DQ(T)2Y 3X12 E9 G.657.A1 LT2.3 UP TO 100M
Central Element Dielectric
Fiber Count 36
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Buffer Tube Color Blue, Orange, Green
Number of Active Tubes 3
Number of Filling Elements 3
Number of Tube Positions 6
Tensile Strength Elements and/or Armoring Aramid Yarn
Cable Marking Method Hotfoil printing
Cable Marking Color White
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Mechanical Specifications
Crush Resistance 2000 N/10 cm
Impact Testing acc. IEC 69794-1-2 E4, 5 J, ∆L ≥ 0.5 m 3 impact(s)
Max. Tensile Strength, Long-Term 2200 N
Max. Tensile Strength, Short-Term 3800 N
Min. Bend Radius Installation 153 mm
Min. Bend Radius Operation 153 mm
Nominal Outer Diameter 10.2 mm 
Optical Characteristics
Fiber Code Z
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Ordering Information
Maximum Delivery Length 6000 m
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard