216FPC-T3101P20
ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.0 HDPE 18x12 E10 LEAF® ITU G655
通用规范
| 产品编码 | 216FPC-T3101P20 |
| Installation Methods | Direct Buried, Duct |
| Cable Type | 松套管 |
| 环境 | 室外 |
| 产品类型 | 波纹钢铠装 |
| 光纤类别 | 单模 NZ-DSF (G.655) |
| 代码依据EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)(SR)2Y |
| Cable geometry | Round |
标准
| 光纤标准 | ITU-T G.655 (所有表格), IEC 60793-2-50 类型 B4, TIA/EIA-492-EA00, Telcordia GR-20 |
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | IEC 60794-3-10 |
| 阻水材料 | IEC 60794-1-2 F5 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 70 °C (23 °F - 158 °F ) |
| Temperature Range, Operation | -30 °C - 70 °C (-22 °F - 158 °F ) |
| Temperature Range, Storage | -40 °C - 70 °C (-40 °F - 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)(SR)2Y 18X12 E10 LT 2.0 |
| Central Element | GRP |
| Fiber Count | 216 |
| Number of Ripcords | 2 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Outer Jacket Nominal Thickness | 1.3 mm |
| Buffer Tube Diameter | 2 mm |
| Central Element Diameter | 2.7 mm |
| Number of Active Tubes | 18 |
| Number of Filling Elements | 2 |
| Number of Tube Positions | 20 |
| Tape | Water-swellable |
| Tape, Layer 1 | Water-swellable |
| Tape, Layer 2 | Water-swellable |
| Tensile Strength Elements and/or Armoring | Corrugated steel tape armor |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 2500 N/10 cm |
| Max. Tensile Strength for Installation | 2200 N |
| Min. Bend Radius Installation | 296 mm |
| Min. Bend Radius Operation | 148 mm |
| Nominal Outer Diameter | 14.8 mm |
光学特性
| 光纤代码 | F |
| 性能选项代码 | 01 |
| 光纤类别 | OS2 |
| 光纤类型 | Single-mode (OS2) / 250 µm |
| 光纤名称 | LEAF® |
| 最大衰减 | - / - / 0.25 dB/km |
| 波长 | 1310 nm / 1383 nm / 1550 nm |
| 光纤符合性 | ITU-T G.655.D |
尺寸
| Cable Weight | 204 kg/km |
| Max. cable length per reel/drum | 6000 m |
1.3 mm HDPE jacket thickness
Smaller cable diameter with rugged design for easy installation in smaller ducts
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications