

096FRC-T3101A20
ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3 8x12 E10 LEAF® ITU G655
General Specifications
Product Number | 096FRC-T3101A20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Corrugated Steel Armor |
Fiber Category | SM NZ-DSF (G.655) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)(SR)2Y |
Application | Direct Buried, Duct |
Cable geometry | Round |
Standards
Fiber Standards | ITU-T G.655 (all tables), IEC 60793-2-50 Type B4, TIA/EIA-492-EA00, Telcordia GR-20 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)(SR)2Y 8X12 E10 LT 2.3 |
Central Element | Dielectric with Polyethylene coating |
Fiber Count | 96 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
Outer Jacket Nominal Thickness | 1.5 mm |
Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black |
Buffer Tube Diameter | 2.25 mm |
Central Element Diameter | 3.9 mm |
Number of Active Tubes | 8 |
Number of Tube Positions | 8 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 3000 N/10 cm |
Max. Tensile Strength for Installation | 2700 N |
Min. Bend Radius Installation | 260 mm |
Min. Bend Radius Operation | 195 mm |
Nominal Outer Diameter | 13 mm |
Optical Characteristics
Fiber Code | F |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | LEAF® |
Maximum Attenuation | - / - / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.655.D |
Dimensions
Cable Weight | 156 kg/km |
Max. cable length per reel/drum | 6000 m |
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access