text.skipToContent text.skipToNavigation

024FP4-T3101P20

ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE  2x12 E10 LEAF® ITU G655

Contact Distributor for Lead Time
General Specifications
Product Number 024FP4-T3101P20
Installation Methods Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SM NZ-DSF (G.655)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y
Cable geometry Round
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria IEC 60794-3-10 
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)2Y 2X12 E10 LT 2.0
Central Element GRP
Fiber Count 24
Number of Ripcords 2
Buffer Tube Color Coding, Layer 1 Blue, Orange
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Outer Jacket Nominal Thickness 1.1 mm
Buffer Tube Diameter 2 mm
Central Element Diameter 2.1 mm
Number of Active Tubes 2
Number of Filling Elements 4
Number of Tube Positions 6
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Buffer Tube Color Coding, Layer 2 Blue, Orange
Mechanical Specifications
Crush Resistance 1500 N/10 cm
Max. Tensile Strength for Installation 1500 N
Min. Bend Radius Installation 166 mm
Min. Bend Radius Operation 83 mm
Nominal Outer Diameter 8.3 mm 
Optical Characteristics
Fiber Code F
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name LEAF®
Maximum Attenuation - / - / 0.25 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.655.D
Dimensions
Cable Weight 54 kg/km
Max. cable length per reel/drum 6000 m
All-dielectric construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications

Fibers/buffer tubes color coded to Telcordia-Bellcore

Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications