

096EP4-T3122PDE
ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE 8x12 E9 SMF-28e+® ITU G652.D, DIN VDE
Allgemeine Spezifikation
Produktnummer | 096EP4-T3122PDE |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | ITU-TG.652.D (OS2) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y |
Application | Duct |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
Temperature Range, Operation | -30 °C bis 70 °C (-22 °F bis 158 °F ) |
Temperature Range, Storage | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)2Y 8X12 E9 LT 2.0 |
Central Element | GRP |
Fiber Count | 96 |
Number of Ripcords | 2 |
Buffer Tube Color Coding, Layer 1 | Red, Green, Blue, Yellow, White, Slate, Brown, Violet |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Outer Jacket Nominal Thickness | 1.1 mm |
Buffer Tube Diameter | 2 mm |
Central Element Diameter | 3.3 mm |
Number of Active Tubes | 8 |
Number of Tube Positions | 8 |
Fiber Coloring | Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua, Black, Orange, Rose |
Fibers per Tube | 12 |
Color Code Standards | DIN VDE |
Buffer Tube Color Coding, Layer 2 | Red, Green, Blue, Yellow, White, Slate, Brown, Violet |
Mechanical Specifications
Crush Resistance | 1500 N/10 cm |
Max. Tensile Strength for Installation | 1500 N |
Min. Bend Radius Installation | 190 mm |
Min. Bend Radius Operation | 95 mm |
Nominal Outer Diameter | 9.5 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 73 kg/km |
Max. cable length per reel/drum | 6000 m |
Metallfreie Kabelkonstruktion
Benötigt keinen Potentialausgleich
UV-Licht und mikrobenbeständig
Geeignet für Installationen in Rohren und Schächten
Wasserabweisende Technologie
Außenanwendungen (OSP)
Faser/Bündelader Farbkodierung nach Telcordia-Bellcore Standard
Einfache Identifizierung von Bündeladern und Fasern
Trockene Seelen mit quellfähigen Elementen
Ermöglichen eine leicht handhabbare Kabelvorbereitung für Außenanwendungen