text.skipToContent text.skipToNavigation

012ZM4-T3F20AMX

MiniXtend® Cable with Binderless* FastAccess® Technology  12 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)

Typically ships in 39 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 012ZM4-T3F20AMX
Cable Type Stranded Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SMF-28® Ultra 242 Optical Fiber
Application Microduct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor microduct, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria IEC 60794-5-10 
Environmental Conditions
Temperature Range, Installation -5 °C  to  40 °C    (23 °F  to  104 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 12
Buffer Tube Color Coding, Layer 1 Blue
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Buffer Tube Diameter 1.4 mm
Number of Active Tubes 1
Number of Filling Elements 5
Number of Tube Positions 6
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Short-Term 350 N
Min. Bend Radius Installation 106 mm
Min. Bend Radius Operation 80 mm
Nominal Outer Diameter 5.3 mm 
Min. Duct Size Diameter 8 mm
Optimal Duct Size 10 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 23 kg/km
Binderless* FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost; up to 96 fibers in 8 mm ID duct and up to 144 fibers in 10 mm ID duct
Optimized for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28® Ultra fiber

ITU-T G.652.D/G.657.A1 rated fibre with improved attenuation and bend performance as well as compatibility with standard single-mode fibers