432ZH4-S3F42A20
MiniXtend® HD Cable with Binderless* FastAccess® Technology 432 F, G.657.A1 200, Single-mode (OS2)
General Specifications
| Product Number | 432ZH4-S3F42A20 |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Application | Microduct |
Standards
| Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ITU-G.657.A1, ISO/IEC 11801 Ed.2.2 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -15 °C to 60 °C (5 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year -MINIXTEND (R) HD FAB CABLE 12X36 200µm ITU G652.D ITU G657.A1 LT 2.0 |
| Central Element | Dielectric |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Nominal Thickness | 0.5 mm |
| Buffer Tube Diameter | 2 mm |
| Number of Active Tubes | 12 |
| Cable Marking Method | Laser printing |
| Cable Marking Color | White |
| Fiber Coloring | 1-12 blue, orange, green, brown, slate, white, red, black, yellow, violet, rose, aqua - 13-24 (all with one black ring mark) blue, orange, green, brown, slate, white, red, natural, yellow, violet, rose, aqua - 25-36 (all with two black ring marks) |
| Fibers per Tube | 36 |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Max. Tensile Strength, Short-Term | 1000 N |
| Min. Bend Radius Installation | 220 mm |
| Min. Bend Radius Operation | 165 mm |
| Nominal Outer Diameter | 10.8 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 42 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 200 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
Ordering Information
| Maximum Delivery Length | 6000 m |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers