ADAPTER-PUSHLOK-SF
Evolv® Pushlok® Single Fiber Adapter
General Specifications
| Product Number | ADAPTER-PUSHLOK-SF |
| Brand | Evolv |
| Product Type | Fiber Optic Adapters |
| Environment | Outdoor |
| Fiber Category | Single-mode (OS2) |
| Product Type | Fiber Optic Adapters |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
| Housing Color | Black |
| Housing Material | Plastic |
| Adapter Style | Standard |
| Adapter Type | Pushlok |
Optical Specifications - Connector
| Polish | APC |
Dimensions
| Height | 28.5 mm |
| Width | 28.5 mm |
| Depth | 100 mm |
Ordering Information
| Packaging Method | Box |
| Shipping Height | 4.5 in |
| Shipping Width | 2.75 in |
| Shipping Depth | 7 in |
| Units per Delivery | 10/1 |
Replaces Pushlok® terminal
For less dense or rural applications
Lower installation cost
Increased connection
Durability
Weather resistant and robust design
Small form factor
Optimizes space in pedestals/handholes
Low profile
Discrete ports for single fiber adaptability
Low insertion loss
Factory polished connector endfaces mate directly
Meets IP 68 ratings once fully connected
50 lb. cable pull out strength