95-201-41-SP
Anaerobic Connectors SC, Single-mode (OS2)
通用规范
| 产品编码 | 95-201-41-SP |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Corning Logo | Yes |
| 键控(安全) | 没有 |
| 技术 | 现场研磨 (anaerobic) |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 75 °C (-40 °F - 167 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Blue |
| Housing Material | Composite |
| Boot Color | Blue |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.75 dB |
| Reflectance | ≤ -40 dB |
订购信息
| 包装方法 | 单个包装 |
| 包装内容物 | Connector, Shroud, Crimp Band (1.6/2.0 mm), Crimp Band (3.0 mm), Boot (900 µm), Boot (2.0 mm), Boot (3.0 mm) |
| 每次交付的单元数 | 1/1 |
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel