

NPCP-SCA-60
NPC+ (No Polish Connector) SC APC, FS, 250 µm and 900 µm
You might also be interested in
General Specifications
Product Number | NPCP-SCA-60 |
Fiber Category | Single-mode (OS2) |
Product Type | Field-Installable Connectors |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3, GR-1081, Issue 1 section 4.3 yield, Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector |
Environmental Conditions
Temperature Cycling Standard | ≤ 0.3 dB IL, -40° to +75°C, 21 cycles |
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
Connector Type | SC |
Housing Color | Green |
Ferrule Material | Yttria-stabilized Zirconia |
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter | 125 µm |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
Insertion Loss | 0.6 dB |
Polish | APC |
Insertion Loss, Max. | 0.6 dB |
Insertion Loss, Typical | 0.3 dB |
Reflectance, Typical | < -55 dB |
Dimensions
Weight | 38 g |
Ordering Information
Package Contents | 60 piece box. Minimum Order Quantity: 60 PCE |
Shipping Weight | 440 g |
Units per Delivery | 60/1 |