NPCP-LCA-120-C
No Polish Connectors Plus (NPC+) LC/APC/SM/250/900 (120 pieces)
General Specifications
| Product Number | NPCP-LCA-120-C |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed TIA / EIA-568-D.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Green |
| Ferrule Material | Yttria-stabilized Zirconia |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Reflectance, Typical | < -40 dB |
Dimensions
| Weight | 1240 g |
Ordering Information
| Package Contents | 120 piece box with easy cleaver (120 individually packaged connectors in recyclable PET thermoformed containers with an easy cleaver). Minimum Order Quantity: 120 PCE |
| Units per Delivery | 120/1 |
Installs in less than 10 seconds after cleaving fiber
Minimizes installation time and accelerates service turn‑up
Tool‑less connector activation
Uses only standard fiber preparation tools, reduces crew tooling cost and simplifies field deployment
Audible and tactile “click” feedback
Provides immediate confirmation of proper termination
Supports both 250 µm and 900 µm fibers
Enables use across a range of fiber and cable types
Single‑reuse capability
Allows deactivation of the splice element and strain relief without additional tools