OSNP-FIOT-ROC
OptiTap® Field-Installable Connector ROC FIOT Connector
General Specifications
| Product Number | OSNP-FIOT-ROC |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Field-Installable Connectors |
| Compatibility | Drop Cable |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 60 °C (-40 °F to 140 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Black |
| Boot Color | Black |
| Cable Style | Drop |
Mechanical Specifications - Connector
| Cable Compatibility | ROC Drop |
Optical Specifications - Connector
| Polish | APC |
| Reflectance | < -60 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | OptiSnap Connector, Connector Hardened Body, Upper and Lower Half, Crimp Band |
| Units per Delivery | 1/1 |
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
No need for electrical power for ovens or lights
Reduces complexity
Go/no-go feedback technology
Immediate indication of successful termination