95-100-10-BP
Heat-Cure Connector, FC Bulk pack, 62.5 µm multimode (OM1)
General Specifications
| Product Number | 95-100-10-BP |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | 62.5 µm MM (OM1) |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | FC |
| Housing Color | Metal |
| Housing Material | Metal |
| Ferrule Material | Ceramic |
| Keyed (security) | No |
Mechanical Specifications - Connector
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength | ≤ 0.2 dB change, 15 lb. FOTP-6 |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | 100 connectors, FC |
| Units per Delivery | 100/1 |
Ships preassembled from the factory
Reduces installation time
Zirconia ceramic ferrules with preradiused end faces
Allow for physical contact polishing for APC 
Available with tuned ferrules
Maximum performance