Heat-Cure Connector, ST® compatible

Corning offers a complete line of heat-cure, epoxy-and-polish connectors for the flexibility to meet any factory termination need. ST® compatible connectors are available for both Single-mode and multimode applications. ST compatible connectors are offered in metal or plastic designs with the metal design utilizing a unique ramped latch for ease of installation. Each connector meets FOCIS and TIA/EIA-568-B.3 standards and ships pre-assembled from the factory to reduce installation time. Zirconia ferrules with preradiused end faces allow for physical contact polishing supporting super or ultra PC performance (SPC or UPC).
Fiber Category
Housing Color
Metal
Products
Product Number | Product Name | |
---|---|---|
95-051-49-BP | Heat-Cure Connector, ST® compatible, Metal Housing, bulk pack, 50 µm multimode (OM4+/OM4/OM3/OM2) | |
95-101-49-BP | Heat-Cure Connector, ST® compatible, Metal Housing, bulk pack, 62.5 µm multimode (OM1) | |
95-251-49-BP | Heat-Cure Connector, ST® compatible, Metal Housing, bulk pack, Single-mode (OS2) |