95-400-31-BP2C
Connector Boots SC, 1.6 mm, and 2.0 mm, Bulk pack, (OS2/OM1/OM2/OM3/OM4), Slate
General Specifications
| Product Number | 95-400-31-BP2C |
| Product Type | Accessories |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Compatibility | SC |
| Components | Boots |
| Cable Diameter | 2 mm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Package Contents | 100 Boots (1.6 mm / 2.0 mm), slate |
| Units per Delivery | 100/1 |