text.skipToContent text.skipToNavigation

95-400-32-BP3K

Connector Boots  ST® compatible/FC, 3.0 mm, Bulk pack, 62.5 µm multimode (OM1), beige

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-400-32-BP3K
Product Type 附件
光纤类别 62.5 µm 多模 (OM1)
兼容性 FC, ST 
组件标准 尾套
光缆直径 3 mm
标准
RoHS 无有害物质根据RoHS 2011/65/EU
订购信息
包装内容物 100 boots (3.0 mm), beige
每次交付的单元数 100/1