95-400-32-BP3W
Connector Boots ST® compatible/FC, 3.0 mm, Bulk pack, (OS2/OM1/OM2/OM3/OM4), White
General Specifications
| Product Number | 95-400-32-BP3W |
| Product Type | Accessories |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Compatibility | FC, ST |
| Components | Boots |
| Cable Diameter | 3 mm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Package Contents | 100 boots (3.0 mm), white |
| Units per Delivery | 100/1 |