95-400-03-BP
Connector Trigger SC, bulk pack, Duplex
General Specifications
| Product Number | 95-400-03-BP |
| Product Type | Accessories |
| Product Type | Accessories |
| Compatibility | SC |
| Components | Triggers |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design - Connector
| Boot Clip Color | Black |
| Color | Black |
| Trigger Style | Duplex |
Ordering Information
| Units per Delivery | 50/1 |