

3201031-01
Crimp Tool for Heat-Cure Connectors ST® compatible/FC/SC, 1.6 mm / 2.0 mm / 3.0 mm
通用规范
产品编码 | 3201031-01 |
Product Type | Accessories |
Product Type | Accessories |
Compatibility | FCSCST |
Components | Crimp tools |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Units per Delivery | 1/1 |