2104004-02
Fiber Optic Connector Accessories Anaerobic Connector Consumables, gray lapping film, 3 µm, 6-in disk
General Specifications
Product Number | 2104004-02 |
EAN Code | 4042673729907 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Silicon Carbide |
Mineral Size | 3 µm |
Film Type | Gray Lapping |
Ordering Information
Package Contents | Polishing Film |
Units per Delivery | 50/1 |