text.skipToContent text.skipToNavigation

95-400-50-BP2G

UniCam® Boots  Bulk pack, green

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-400-50-BP2G
Product Type Accessories
Product Type Accessories
Components Boots
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR 
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Boot Size 2.0 mm
Ordering Information
Packaging Method Bulk Pack
Package Contents 100 boots (2.0 mm), green
Units per Delivery 100/1