95-400-51-BP2B
UniCam® Boots Bulk pack, black
Especificaciones generales
| Número del producto | 95-400-51-BP2B |
| Product Type | Accessories |
| Product Type | Accessories |
| Components | Boots |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 75 °C (-40 °F a 167 °F ) |
Design - Connector
| Boot Size | 2.0 mm |
Mechanical Specifications - Connector
| Cable Compatibility | 2.0 mm |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | 100 boots (2.0 mm), black |
| Units per Delivery | 100/1 |