text.skipToContent text.skipToNavigation

95-400-51-BP2K

UniCam® Boots  Bulk pack, beige

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 95-400-51-BP2K
Product Type Accessories
Product Type Accessories
Components Boots
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  -  75 °C    (-40 °F  -  167 °F    )
Design - Connector
Boot Size 2.0 mm
Mechanical Specifications - Connector
Cable Compatibility 2.0 mm
Ordering Information
Packaging Method Bulk Pack
Package Contents 100 boots (2.0 mm), beige
Units per Delivery 100/1