

BAT-CFY-10
BAT Accessories Sealing foam only for feeder cables, Size L, up to 2x2 of 8 mm diameter ducts, 10 pieces
Especificações gerais
Número do produto | BAT-CFY-10 |
Código EAN | 4042673938330 |
Access Type | Front access fixed |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Units per Delivery | 10/1 |
Modular and interchangeable cable sealing and strain reliefs
Accept ducts and cables up to 12 mm diameter