

BAT-F-01
BAT Accessories 1 piece, Heatshrink splice organizer for 12 F
You might also be interested in
General Specifications
Product Number | BAT-F-01 |
Product Type | Accessories |
Access Type | Front access fixed |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Units per Delivery | 1/1 |
Holds up to 12 splices in crimp or heat-shrink protectors
Allows routing of 12 250µm and 900µm cables or 4 Pixian cables (2x3 mm)