CAB-DR2209SMN
Cabinet Accessories Door set 2200mm, 1x600mm swinging door with window + 1x300mm swinging door metal, long
General Specifications
| Product Number | CAB-DR2209SMN |
| Product Type | Cassettes |
| Accessory Type | Centrix™ |
| Fiber Category | Single-mode (OS2) |
| Application | Data Center |
| Splice option | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Connector Type | LC duplex |
| Splice Tray Type | EDGE™ splice cassette with organizers |
| Housing Type | Cassettes |
| Panel or Module Type | EDGE |
| Splice Protectors Type | Heat Shrink Splice Protection |
| Fiber Capacity | 12 |
| Number of Splice Protectors | 12 |
| Number of Adapters per Panel | 6 |
| Adapter Color Front | Green |
| Adapter Type Front | Shuttered LC Duplex |
| Number of pigtails | 12 |
| Pigtail Length | 1.5 m |
Design - Adapter
| Housing Color | Green |
| Adapter Type | LC Duplex Shuttered |
| Insert | Ceramic |
| Shuttered adapter | Yes |
Connector Specs
| Polish | APC |
| Ferrule Material | Ceramic |
Dimensions
| Height | 2400 mm |
| Weight | 34 kg |
Ordering Information
| Module Capacity | 12 |
| Shipping Weight | 74 kg |
| Units per Delivery | 1/1 |