

CAB-DT-A4
Cabinet Accessories Documentation Pocket A4
通用规范
产品编码 | CAB-DT-A4 |
EAN Code | 4056418140667 |
Product Type | Stubbed Cassettes |
Accessory Type | Centrix™ |
Access Type | Rear access fixed |
Cable type stubbed | MIC® Tight-Buffered |
Mounting Type | Rack/Frame Solution, Rack Mount |
Application | Central Office, Data Center, Private network environments, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Rear |
Connector Configuration | LC |
Number of Panels per Housing | 1 |
Number of Adapters | 24 |
Number of Ports | 24 |
Number of Adapters per Panel | 24 |
Adapter Color Front | Green |
Number of Cable Entries | 1 |
Number of pigtails | 24 |
Pigtail Length | 2 m |
Connector Specs
Polish | APC |
Dimensions
Weight | 0.9 kg |
Ordering Information
Shipping Weight | 1.1 kg |
Units per Delivery | 1/1 |