text.skipToContent text.skipToNavigation

CAB-JG

Cabinet Accessories  Cabinet Jumper Guide Plate, 8 Separator Plate

Contact Distributor for Lead Time

General Specifications
Product Number CAB-JG
Product Type Rack-Mountable Hardware
Accessory Type Centrix™
Fiber Category Single-mode (OS2)
Cable Type Single fiber (900 µm)
Application Central Office,  Headend,  Carrier Networks,  Fiber to the Premises 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Connector Configuration LC duplex
Panel or Module Type Centrix™ Cassette
Splice Protectors Type Heat Shrink Splice Protection
Number of Splice Protectors 36
Design - Adapter
Adapter Type LC
Connector Specs
Polish UPC
Ordering Information
Shipping Weight 1 kg
Units per Delivery 1/1