EDGE-EMOD-STRN
EDGE™ Strain-Relief Bracket EMOD, 1U
General Specifications
Product Number | EDGE-EMOD-STRN |
EAN Code | 4056418147789 |
Brand | EDGE™ |
Product Type | Accessories |
Mounting Type | Rack Mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | EDGE™ |
Color | Black |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 445 mm |
Ordering Information
Package Contents | EDGE™ Fixed 1U module bracket strain relief accessory |
Shipping Weight | 1.2 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |