EDGE8-04U-TRAY
EDGE8® Hardware Accessories EDGE8-04U tray kit, 12-pack, POS 01 to 12
您可能还感兴趣
通用规范
| 产品编码 | EDGE8-04U-TRAY |
| Brand | EDGE8 |
| Product Type | Accessories |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
Dimensions
| Height | 10 mm |
| Width | 432 mm |
Ordering Information
| Package Contents | Housing tray packs, fits into EDGE or EDGE8 housings 12 trays one set of 1-12 labeled trays |
| Shipping Weight | 0.6 kg |
| Shipping Height | 64 mm |
| Shipping Width | 489 mm |
| Shipping Depth | 343 mm |
| Units per Delivery | 1/1 |