EDGE8-TRAY-QTY1
EDGE8® Hardware Accessories EDGE8 tray kit, quantity of 1
Spécifications générales
| Référence du produit | EDGE8-TRAY-QTY1 |
| Brand | EDGE8 |
| Product Type | Accessories |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
Design - Adapter
| Housing Color | Silver |
Dimensions
| Height | 10 mm |
| Width | 432 mm |
Ordering Information
| Package Contents | EDGE8 Tray |
| Shipping Height | 64 mm |
| Shipping Width | 489 mm |
| Shipping Depth | 343 mm |
| Units per Delivery | 1/1 |