EDGE8-TRAY-QTY12
EDGE8® Hardware Accessories EDGE8 tray kit, quantity of 12
You might also be interested in
General Specifications
| Product Number | EDGE8-TRAY-QTY12 |
| Brand | EDGE8 |
| Product Type | Accessories |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
Design - Adapter
| Housing Color | Silver |
Dimensions
| Height | 10 mm |
| Width | 432 mm |
Ordering Information
| Package Contents | EDGE8 Trays, Quantity of 12 |
| Shipping Height | 381 mm |
| Shipping Width | 489 mm |
| Shipping Depth | 445 mm |
| Units per Delivery | 1/1 |