text.skipToContent text.skipToNavigation

Evolv® Terminal Cover

Pushlok® hardened connector technology is the key component enabling smaller terminals for FTTx networks than ever before.  Designed for use in nearly every access network environment, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end-user adoption for facade applications.

For additional security and protection, there are two Evolv HC terminal covers available: a 2- and 4-port terminal cover and a 6- and 8-port terminal cover.