HDE-WR-LOCK-KIT
Lock Kits For central door only, includes one lock and two keys
                General Specifications
        | Product Number | HDE-WR-LOCK-KIT | 
| Product Type | Wall-Mountable Hardware | 
| Accessory Type | PCH | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Housing Type | Rack-Mountable Hardware | 
                Dimensions
        | Height | 15 mm | 
| Width | 35 mm | 
| Weight | 0.3 kg | 
                Ordering Information
        | Package Contents | Hardware Lock Kit, 2 Keys | 
| Shipping Weight | 0.4 kg | 
| Units per Delivery | 1/1 | 
| Shipping Height | 190 mm | 
| Shipping Width | 250 mm | 
| Shipping Depth | 180 mm |